Dynamic Literature Literature Index
30RB AQUASNAP®
30RB with Greenspeed® Technology
Outdoor, Air-Cooled Liquid Chiller
with Puron® Refrigerant (R-410A)

60 to 390 Nominal Tons
30rb_chiller.jpg

Return to Product Description

Available Documents

Product

30RB Aquasnap Air-Cooled Scroll Chiller (JPG)
   JPG, Size Unspecified


30RB Aquasnap Air-Cooled Scroll Chiller with Greenspeed Intelligence(JPG)
   JPG, Size Unspecified


30RB Aquasnap Air-Cooled Scroll Chiller with Greenspeed Intelligence(JPG)
   JPG, Size Unspecified



Brochure

A World of Comfort - Line Card with Links
   Adobe Acrobat

   Catalog#: 04-811-51005 
Aqua Series Air-Cooled Chillers
   Adobe Acrobat

   Catalog#: 04-811-50047 
Carrier Air-Cooled Chillers with Greenspeed Intelligence
   Adobe Acrobat

   Catalog#: 04-811-50050 
Heat Reclaim Chillers
   Adobe Acrobat

   Catalog#: 04-811-50046 
Special Seismic Compliance
   Adobe Acrobat

   Catalog#: 04-811-50040 

Case Study

Rice University
   Adobe Acrobat

   Catalog#: 04-81110204-01 

Marketing Tools

30RB Air-Cooled Chiller Sound Video
   Video Clip



Presentation

Carrier Heat Recovery Video
   WMV



Press Release

Carrier Introduces New AquaSnap Air-Cooled Chiller with Puron Refrigerant
   Adobe Acrobat


Press Release - Carrier Launches Mobile App for Commercial Chillers
   Adobe Acrobat


Press Release - Carrier Leads the Industry with the Most Complete Line of Seismic-Compliant Chillers
   Adobe Acrobat


Press Release - Seismic Compliant WeatherMaker (PDF)
   Adobe Acrobat

   Form#: PR_SEISMIC_WEATHERMAKER_PDF

Programs

GSA Schedule 84 Catalog
   Adobe Acrobat

   Form#: 1

White Paper

Heat Recovery from Air-Cooled Chillers: Application for Heat Reclaim Chillers
   Adobe Acrobat

   Catalog#: 04-581041-01 
Scroll Compressors: High-Efficiency Compression for Commercial and Industrial Applications
   Adobe Acrobat

   Catalog#: 811-20065 

CAD Templates

30RB Air-Cooled Chiller DXF CAD Templates
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 060, front view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 060, plan view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 060, right end view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 070, front view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 070, plan view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 070, right end view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 080, front view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 080, plan view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 080, right end view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 090, front view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 090, plan view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 090, right end view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 100, front view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 100, plan view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 100, right end view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 110, front view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 110, plan view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 110, right end view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 120, front view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 120, plan view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 120, right end view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 130, back view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 130, front view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 130, plan view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 130, right end view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 150, back view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 150, front view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 150, plan view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 150, right end view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 160, back view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 160, front view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 160, plan view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 160, right end view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 170, back view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 170, front view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 170, plan view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 170, right end view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 190, back view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 190, front view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 190, plan view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 190, right end view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 210, back view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 210, front view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 210, plan view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 210, right end view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 225, back view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 225, front view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 225, plan view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 225, right end view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 250, back view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 250, front view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 250, plan view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 250, right end view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 275, back view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 275, front view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 275, plan view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 275, right end view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 300, back view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 300, front view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 300, plan view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 300, right end view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 315, back view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 315, front view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 315, plan view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 315, right end view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 330, back view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 330, front view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 330, plan view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 330, right end view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 345, back view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 345, front view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 345, plan view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 345, right end view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 360, back view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 360, front view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 360, plan view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 360, right end view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 390, back view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 390, front view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 390, plan view
   DXF, AutoCad Drawing File (Zipped)


30RB CAD Template: size 390, right end view
   DXF, AutoCad Drawing File (Zipped)



REVIT and 3D DRW Files

30RB REVIT file. Size 080 with Hydronics. 208/230 V Units.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Size 080 with Hydronics. 380 V, 460 V, and 575 V Units.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Size 080 without Hydronics. 208/230 V Units.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Size 080 without Hydronics. 380 V, 460 V, and 575 V Units.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Size 110 with Hydronics. 208/230 V Units.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Size 110 with Hydronics. 380 V, 460 V, and 575 V Units.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Size 110 without Hydronics. 208/230 V Units.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Size 110 without Hydronics. 380 V, 460 V, and 575 V Units.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Size 120 with Heat Reclaim. 208/230 V Units.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Size 120 with Heat Reclaim. 380 V, 460 V, and 575 V Units.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Size 120 with Hydronics. 208/230 V Units.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Size 120 with Hydronics. 380 V, 460 V, and 575 V Units.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Size 120 without Hydronics. 208/230 V Units.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Size 120 without Hydronics. 380 V, 460 V, and 575 V Units.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Size 130 with Heat Reclaim. All voltages.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Size 150 with Heat Reclaim. All voltages.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Size 190 with Heat Reclaim. All voltages.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Size 190 with Hydronics. All voltages.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Size 190 without Hydronics. All voltages.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Size 250 without Hydronics. All voltages.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Size 275 without Hydronics. All voltages.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Size 300 without Hydronics. All voltages.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Sizes 060, 070 with Heat Reclaim. All voltages.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Sizes 060, 070 with Hydronics. All voltages.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Sizes 060, 070 without Hydronics. All voltages.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Sizes 080 with Heat Reclaim. 208/230 V Units.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Sizes 080 with Heat Reclaim. 380 V, 460 V, and 575 V Units.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Sizes 090, 100 with Heat Reclaim. 208/230 V Units.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Sizes 090, 100 with Heat Reclaim. 380 V, 460 V, and 575 V Units.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Sizes 090, 100 with Hydronics. 208/230 V Units.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Sizes 090, 100 with Hydronics. 380 V, 460 V, and 575 V Units.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Sizes 090, 100 without Hydronics. 208/230 V Units.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Sizes 090, 100 without Hydronics. 380 V, 460 V, and 575 V Units.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Sizes 110 with Heat Reclaim. 208/230 V Units.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Sizes 110 with Heat Reclaim. 380 V, 460 V, and 575 V Units.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Sizes 130, 150 with Hydronics. All voltages.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Sizes 130, 150 without Hydronics. All voltages.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Sizes 160, 170 with Heat Reclaim. All voltages.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Sizes 160, 170 with Hydronics. All voltages.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Sizes 160, 170 without Hydronics. All voltages.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 
30RB REVIT file. Sizes 210, 225 without Hydronics. All voltages.
   ZIP, Autodesk REVIT and 3D DRW Files

   Catalog#: N/A 

Accessory and Kit Data; Domestic; Export

ComfortLink™ Service Port Connection Accessory for 30RB060-390, 30XA080-120, 60 Hz
   Adobe Acrobat

   Form#: 30-1SI ,  Catalog#: 533-00077 
Condenser Coil Trim Panel Accessory for 30RB060-390, 30XA080-501
   Adobe Acrobat

   Form#: 30-19SI ,  Catalog#: 04-53300116-01 
Dual Chiller Thermistor Accessory for 30RB060-390, 30XA Fixed Speed 080-501, 30XA Variable Speed 140-352, 30XW150-400
   Adobe Acrobat

   Form#: 30-25SI ,  Catalog#: 04-53300139-01 
Energy Management Module Accessory for 30RB060-390, 30XA080-501
   Adobe Acrobat

   Form#: 30-21SI ,  Catalog#: 04-53300118-01 
Ground-Fault Interrupter Convenience Outlet Accessory for 30RB060-390, 60 Hz
   Adobe Acrobat

   Form#: 30RB-7SI ,  Catalog#: 533-00076 
Hail Guard Doors Accessory for 30RB060-390, 30XA Fixed Speed 080-501, 30XA Variable Speed 140-350
   Adobe Acrobat

   Form#: 30-28SI ,  Catalog#: 04-53300142-01 
Low Ambient Temperature Head Pressure Control Accessory for 30RB060-390 and 30XA080-500
   Adobe Acrobat

   Form#: 30-15SI ,  Catalog#: 04-53300086-01 
Minimum Load Control Accessory for 30RB060-390
   Adobe Acrobat

   Form#: 30RB-16SI ,  Catalog#: 04-53300047-01 
Navigator™ Display Module Accessory for Air-Cooled Chillers, Water-Cooled Chillers, and Rooftop Units with ComfortLink™ Controls
   Adobe Acrobat

   Form#: 30/48/50-6SI ,  Catalog#: 533-00078 
Remote Cooler Mounting Accessory for 30RB060-390
   Adobe Acrobat

   Form#: 30RB-10SI ,  Catalog#: 04-5330003-01 
Security Grille Package Accessory for 30RB060-390, 30XA080-500
   Adobe Acrobat

   Form#: 30-17SI ,  Catalog#: 04-53300102-01 
Sound Blanket Accessory for 30RB060-390, Series F
   Adobe Acrobat

   Form#: 30RB-22SI ,  Catalog#: 04-53300161-01 

Controls; Start-Up; Operation; Service; Troubleshooting; Maintenance; Domestic; Export

30RB060-390 and 30RB080-390 with Greenspeed® Intelligence Start-Up, Operation, Service and Controls Troubleshooting for AquaSnap® Air-Cooled Liquid Chillers
   Adobe Acrobat

   Form#: 30RB-7T ,  Catalog#: 04-53300125-01 

Guide Specifications; Domestic; Export

30RB Guide Specifications, 60 to 390 tons (210 to 1370 kW) 80 to 390 Tons (280 to 1370 kW) Nominal with Greenspeed® Intelligence
   Microsoft WORD

   Form#: GS-30RB-22PD ,  Catalog#: N/A 

Installation; Domestic; Export

30RB060-390 AquaSnap® Air-Cooled Chillers and 30RB080-390 Air-Cooled Chillers with Greenspeed® Technology
   Adobe Acrobat

   Form#: 30RB-21SI ,  Catalog#: 04-53300124-01 

Product Data

i-Vu Open UPC Open Factory Installed Product Data Sheet
   Adobe Acrobat

   Form#: 11-808-441-01 ,  Catalog#: 11-808-441-01 

Product Data; Domestic; Export

30RB060-390 AquaSnap® Air-Cooled Chillers and 30RB080-390 Air-Cooled Chillers with Greenspeed® Intelligence, 60 to 390 Nominal Tons (210 to 1370 kW)
   Adobe Acrobat

   Form#: 30RB-22PD ,  Catalog#: 04-52300080-01 

Submittal

30RB060-390 Air-Cooled Liquid Chillers With ComfortLink Controls, 60 Hz
   Adobe Acrobat

   Form#: 30RB-2SB ,  Catalog#: 04-51300001-01 

Warranty Card

Warranty - Standard Product Warranty for Commercial Equipment
   Adobe Acrobat

   Form#: UED1855 ,  Catalog#: 590-033 

Wiring Diagrams; Domestic; Export

30RB060-390 Air-Cooled Liquid Chillers with ComfortLink™ Controls Starting with Serial Number 3507Q, 60 Hz
   Adobe Acrobat

   Form#: 30RB-3W ,  Catalog#: 04-56300002-01 
30RB060-390 Air-Cooled Liquid Chillers with ComfortLink™ Controls, 60 Hz
   Adobe Acrobat

   Form#: 30RB-2W ,  Catalog#: 04-56300001-01 
30RB060-390 AquaSnap® Air-Cooled Liquid Chillers with ComfortLink™ Controls Starting with Serial Number 0108Q
   Adobe Acrobat

   Form#: 30RB-4W ,  Catalog#: 04-56300003-01 

Download Adobe Acrobat Some documents are provided in Adobe Acrobat® format. Download the latest reader by clicking on the icon to the left.
Return to Top

Privacy Policy Terms of Use  Carrier is a part of UTC Buildings & Industrial Systems, a unit of United Technologies Corp.
© Carrier Corporation 2015