Dynamic Literature Literature Index
40U AIRSTREAM™
Unit Ventilator
Vertical 500 to 1,500 CFM
Horizontal 750 to 2,000 CFM

40UV - Vertical
40UH - Horizontal
40UH Unit Ventilator

Return to Product Description

Available Documents

Brochure

Airstream Unit Ventilators
   Adobe Acrobat

   Catalog#: 04-811-50042 
Unit Ventilator Color Chart Reference
   Adobe Acrobat

   Catalog#: 04-811-90009-10 

White Paper

Unit Ventilators: a Primer
   Adobe Acrobat

   Catalog#: 811-10177 

Certified

40UH-202-3: 40UH-Horizontal Unit Ventilator Discharge Typical Application with Outdoor Air
   Adobe Acrobat

   Form#: 40UH-202-3 ,  Catalog#: None 
40UH-203-1: 40UV/UH Ventilator Vertical Blade Louver No Flange (Sizes: 050-200)
   Adobe Acrobat

   Form#: 40UH-203-1
40UH-203-2: 40UV/UH Unit Ventilator Horizontal Blade Louver No Flange (Sizes: 050-200)
   Adobe Acrobat

   Form#: 40UH-203-2
40UH-203-3: 40UV/UH Unit Ventilator Horizontal Blade Louver with Flange (Sizes: 050-200)
   Adobe Acrobat

   Form#: 40UH-203-3
40UH-203-4: 40UV/UH Unit Ventilator Horizontal Blade Louver with Flange (Sizes: 050-200)
   Adobe Acrobat

   Form#: 40UH-203-4
40UH-203-5: 40UV/UH Unit Ventilator Decorative Grille Accessory (Sizes: 050-200)
   Adobe Acrobat

   Form#: 40UH-203-5
40UHF-204-1: 40UH-Horizontal Unit Ventilator Discharge and Inlet Air Arrangements Rev A
   Adobe Acrobat

   Form#: 40UH-202-2 ,  Catalog#: none 
40UHF-300-1: 40UH Horizontal Unit Ventilator, Models 40UHE 2 - 5, Barstock Grille/Duct Collar, Rev B
   Adobe Acrobat

   Form#: 40UHF-300-1 ,  Catalog#: None 
40UHF-301-1: 40UH Horizontal Unit Ventilator, Models 40UHE 2-5, Front Discharge Plenum, Double Deflection Grille/Duct Collar, Rev C
   Adobe Acrobat

   Form#: 40UHF-301-1 ,  Catalog#: none 
40UHF-302-1: 40UH Horizontal Unit Ventilator, Models 40UHE 2 - 6, Down Discharge Plenum, Double Deflection Grille, Rev A
   Adobe Acrobat

   Form#: 40UHF-302-1 ,  Catalog#: none 
40UHF-303-1: 40UH Horizontal Unit Ventilator, Model 40UHE6, Front Discharge Plenum, Double Deflection Grille/Duct Collar, Rev B
   Adobe Acrobat

   Form#: 40UHF-303-1 ,  Catalog#: none 
40UHF-304-1: 40UH Horizontal Unit Ventilator, Model 40UHE6, 44" Down Discharge Plenum, Double Deflection Grille
   Adobe Acrobat

   Form#: 40UHF-304-1 ,  Catalog#: none 
40UV-202-6: 40UV Unit Ventilator Inlet Air Arrangements
   Adobe Acrobat

   Form#: 40UV-202-6
40UV-202-8: 40UV/UH Unit Ventilator Control Valve / Recommended Piping (By Others)
   Adobe Acrobat

   Form#: 40UV-202-8
40UV-202-9: 40UV/UH Unit Ventilator Control Valve / Piping Packages (By Carrier)
   Adobe Acrobat

   Form#: 40UV-202-9
40UV/UH-203-5: 40UV/UH Unit Ventilator Barometric Pressure Relief Damper
   Adobe Acrobat

   Form#: 40UV/UH-203-5
40UVF-300-1: 40UV Vertical Unit Ventilator, Model 40UVF 1 - 5, Barstock Grille/Duct Collar, 16 5/8" Deep Unit, Rev A
   Adobe Acrobat

   Form#: 40UVF-300-1 ,  Catalog#: N/A 
40UVF-301-1: 40UV Vertical Unit Ventilator, Model 40UVF 1 - 5, Barstock Grille/Duct Collar, 21 7/8" Deep Unit, Rev A
   Adobe Acrobat

   Form#: 40UVF-301-1 ,  Catalog#: N/A 

Guide Specifications

40UV,UH Guide Specifications, 500 to 1500 Rated Cfm (Vertical), 750 to 2000 Rated Cfm (Horizontal)
   Microsoft WORD

   Form#: GS-40UV,UH-4PD ,  Catalog#: N/A 

Guide Specifications; Controls

4.2.06 40 Series Unit Ventilators, Sequence of Operation Guide Specifications
   Microsoft WORD



Installation; Start-Up

i-Vu Open Unit Ventilator for AppController Installation and Start-Up Guide
   Adobe Acrobat

   Form#: 11-808-476-01 ,  Catalog#: 11-808-476-01 

Installation; Start-Up; Service

40UV,UH Unit Ventilators With Product Integrated Controls (PIC)
   Adobe Acrobat

   Form#: 40UV,UH-6SI ,  Catalog#: 534-094 
40UV,UH050-200 Unit Ventilators
   Adobe Acrobat

   Form#: 40UV,UH-10SI ,  Catalog#: 04-53400003-01 

Product Data

40UV,UH050-200 AirStream™ Unit Ventilators, 500 to 2000 Nominal Cfm
   Adobe Acrobat

   Form#: 40UV,UH-4PD ,  Catalog#: 04-52400004-01 
i-Vu Open Unit Ventilator Product Data Sheet
   Adobe Acrobat

   Form#: 11-808-469-01 ,  Catalog#: 11-808-469-01 

Warranty Card

Warranty - Standard Product Warranty for Commercial Equipment
   Adobe Acrobat

   Form#: UED1855 ,  Catalog#: 590-033 

Download Adobe Acrobat Some documents are provided in Adobe Acrobat® format. Download the latest reader by clicking on the icon to the left.
Return to Top

Privacy Policy Terms of Use  Carrier is a part of UTC Buildings & Industrial Systems, a unit of United Technologies Corp.
© Carrier Corporation 2015