48TM Packaged Rooftop Unit from Carrier Physical Data Index
48TM WEATHERMAKER®
Single-Package Rooftop
High-Efficiency
Gas Heating/Electric Cooling Units
3 to 12½ Nominal Tons

48/50TM 6 to 12.5 Tons

Return to Product Description

ARI* Capacity Ratings / Physical Data
Size Nominal
Capacity
(Tons)
Net
Cooling
Capacity
(Btuh)
Total
Power
kW
SEER EER** Sound
Ratings
(dB)
IPLV†† Weight
(lbs)
Dimensions (ft-in)
Length Width Height
004 3 35,000 4.0 10.0 8.7 81 N/A 460 6'-1 11/16" 3'-9" 2'-9 5/16"
005 4 47,000 5.3 10.0 8.8 81 N/A 470 6'-1 11/16" 3'-9" 2'-9 5/16"
006 5 57,000 6.7 10.0 8.5 81 N/A 490 6'-1 11/16" 3'-9" 2'-9 5/16"
007 6 71,000 7.0 - 10.1 80 N/A 615 6'-1 11/16" 3'-9" 2'-9 5/16"
008 7½ 88,000 8.7 - 10.1 82 10.5 870 7'-3 3/8" 4'-9 3/4" 3'-5 5/16"
009 8½ 100,000 9.9 - 10.1 82 10.4 880 7'-3 3/8" 4'-9 3/4" 3'-5 5/16"
012 10 114,000 11.3 - 10.1 84 11.0 1,035 7'-3 3/8" 4'-9 3/4" 4'-1 5/16"
014 12½ 136,000 14.3 - 9.5 86 9.7 1,050 7'-3 3/8" 4'-9 3/4" 4'-1 5/16"

LEGEND
db — Dry Bulb
EER — Energy Efficiency Ratio
IPLV — Integrated Part-Load Values
SEER — Seasonal Energy Efficiency Ratio
wb — Wet Bulb

*Air Conditioning and Refrigeration Institute.
†The SEER values shown for sizes 004, 005, and 006 are for units with the optional belt drive motors; SEER rating for these units with the standard direct
drive motor is 9.7.
**ARI does not require EER ratings for units with capacity below 65,000 Btuh. For these units, the EER rating at ARI standard conditions is provided for information only.
††The IPLV applies only to two-stage cooling units.

NOTES:
1. Rated in accordance with ARI Standards 210-94 or 360-93.
2. ARI ratings are net values, reflecting the effects of circulating fan heat.
3. Ratings are based on:
          Cooling Standard: 80 F db, 67 F wb indoor entering-air temperature and 95 F db air entering outdoor unit.
          IPLV Standard: 80 F db, 67 F wb indoor entering-air temperature and 80 F db outdoor entering-air temperature.
4. All 48TM004-014 units are in compliance with ASHRAE 90.1 2001 Energy Standard for minimum SEER and EER requirements. Refer to state and local codes or visit the following website: http://solstice.crest.org/efficiency/bcap to determine if compliance with this standard pertains to a given geographical area of the United States.

Return to Top

Privacy Policy Terms of Use  Carrier is a part of UTC Climate, Controls & Security, a unit of United Technologies Corp.
© United Technologies Corporation 2013